Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-30-R-250
Part #:EL8520074.00
Catalog #:EL-BM852-30-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Style: | R |
| Input HP: | 10.538 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Series Style: | EL-BM-R |
| Mounting Style: | Base | Ratio: | 30:1 |
| Model Code: | BM852 | Frame Size: | 250TC |
| Output Key: | 1/2 x 2.50 | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Output Shaft Orientation: | R |
| Service Factor: | 1 | Assembly: | BM-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.625 in |
| Input Keyway: | 3/8 x 3/16 in | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Output HP: | 8.91 |
| Overhung Load: | 3,560 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 58 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 9627 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959060469 | Weight: | 168.00 LB |

