Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-D-250
Part #:EL8520079.00
Catalog #:EL-BM852-15-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overhung Load: | 3,560 | Assembly: | BM-D |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input Keyway: | 3/8 x 3/16 in |
| Series Style: | EL-BM-D | Output Style: | D |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Key: | 1/2 x 2.50 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Output HP: | 16.55 |
| Model Code: | BM852 | Mounting Style: | Base |
| Frame Size: | 250TC | Input HP: | 18.11 |
| Input Style: | C-Face Coupled | Output RPM: | 116 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 8941 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959060513 | Weight: | 168.00 LB |

