Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-5-L
Part #:EL8520085.00
Catalog #:EL-B852-5-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.62 in | C: | 12.25 in |
| O: | 4.78 in | TAP Depth: | 1.44 in |
| K: | 4.81 in | Center Distance (in): | 5.25 in |
| H-Tap size: | 3/4 - 10 in | T: | 2 |
| N: | 9.06 | I: | 7.55 in |
| L: | 10.88 in | B: | 11.5 |
| M: | 3.38 | U: | 1.25 in |
| DX: | 0.75 | F: | 5.25 |
| A: | 7.19 | G: | 2.63 |
| D: | 4.25 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 32.51 |
| Output RPM: | 350 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 2.000 in |
| Center Distance (in): | 5.25 | Model Code: | B852 |
| Output Style: | L | Series Code: | EL |
| Overhung Load: | 3,100 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Mounting Style: | Base |
| Input HP: | 32.51 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series Style: | EL-B-L | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-L | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Output HP: | 31.17 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 x 2.50 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060575 | Weight: | 153.00 LB |

