Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-7.5-L
Part #:EL8520086.00
Catalog #:EL-B852-7.5-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | M: | 3.38 |
| F: | 5.25 | I: | 7.55 in |
| O: | 4.78 in | K: | 4.81 in |
| DX: | 0.75 | N: | 9.06 |
| A: | 7.19 | J: | 9.62 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| T: | 2 | C: | 12.25 in |
| G: | 2.63 | L: | 10.88 in |
| B: | 11.5 |
Technical Specifications
| Input HP: | 28.1 | Series Code: | EL |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load: | 3,245 |
| Input Style: | Shaft | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output HP: | 26.7 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Output Style: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Assembly: | B-L |
| Input HP @ 1750 RPM: | 28.1 | Series Style: | EL-B-L |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.000 in |
| Model Code: | B852 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959060582 | Weight: | 153.00 LB |

