Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-25-L
Part #:EL8520087.00
Catalog #:EL-B852-25-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 7.55 in |
| DX: | 0.75 | A: | 7.19 |
| J: | 9.62 in | M: | 3.38 |
| T: | 2 | C: | 12.25 in |
| K: | 4.81 in | TAP Depth: | 1.44 in |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| B: | 11.5 | G: | 2.63 |
| F: | 5.25 | H-Tap size: | 3/4 - 10 in |
| O: | 4.78 in | D: | 4.25 |
| L: | 10.88 in |
Technical Specifications
| Model Code: | B852 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 70 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Overhung Load: | 3,560 |
| Output HP: | 10.57 | Output Diameter (in): | 2.000 in |
| Output Style: | L | Mounting Style: | Base |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.19 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Orientation: | L | Series Style: | EL-B-L |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-L | Ratio: | 25:1 |
| Input HP: | 12.19 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Shaft | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 x 2.50 |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060599 | Weight: | 153.00 LB |

