Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-100-L
Part #:EL8520089.00
Catalog #:EL-B852-100-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | C: | 12.25 in |
| L: | 10.88 in | F: | 5.25 |
| U: | 1.25 in | G: | 2.63 |
| O: | 4.78 in | H-Tap size: | 3/4 - 10 in |
| D: | 4.25 | TAP Depth: | 1.44 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| I: | 7.55 in | B: | 11.5 |
| A: | 7.19 | J: | 9.62 in |
| DX: | 0.75 | N: | 9.06 |
| K: | 4.81 in |
Technical Specifications
| Mounting Style: | Base | Output Style: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.072 |
| Overhung Load: | 3,600 | Series Style: | EL-B-L |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Assembly: | B-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Orientation: | L |
| Output Key: | 1/2 x 2.50 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 2.000 in | Input Style: | Shaft |
| Input HP: | 2.072 | Output HP: | 1.291 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Model Code: | B852 | Series Code: | EL |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060612 | Weight: | 153.00 LB |

