Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-25-R
Part #:EL8520092.00
Catalog #:EL-B852-25-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DX: | 0.75 | Center Distance (in): | 5.25 in |
| G: | 2.63 | A: | 7.19 |
| B: | 11.5 | F: | 5.25 |
| TAP Depth: | 1.44 in | I: | 7.55 in |
| O: | 4.78 in | L: | 10.88 in |
| C: | 12.25 in | K: | 4.81 in |
| D: | 4.25 | H-Tap size: | 3/4 - 10 in |
| M: | 3.38 | J: | 9.62 in |
| T: | 2 | N: | 9.06 |
| U: | 1.25 in |
Technical Specifications
| Input HP: | 12.19 | Model Code: | B852 |
| Overhung Load: | 3,560 | Input HP @ 1750 RPM: | 12.19 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 70 |
| Output Diameter (in): | 2.000 in | Output HP: | 10.57 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | B-R |
| Reducer: | Worm - Right Angle | Input Style: | Shaft |
| Output Style: | R | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Style: | EL-B-R |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Orientation: | R | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Output Key: | 1/2 x 2.50 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 9517 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060643 | Weight: | 153.00 LB |

