Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-80-R
Part #:EL8520093.00
Catalog #:EL-B852-80-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DX: | 0.75 | A: | 7.19 |
| M: | 3.38 | F: | 5.25 |
| N: | 9.06 | L: | 10.88 in |
| I: | 7.55 in | J: | 9.62 in |
| U: | 1.25 in | D: | 4.25 |
| TAP Depth: | 1.44 in | H-Tap size: | 3/4 - 10 in |
| T: | 2 | K: | 4.81 in |
| C: | 12.25 in | Center Distance (in): | 5.25 in |
| B: | 11.5 | G: | 2.63 |
| O: | 4.78 in |
Technical Specifications
| Ratio Range: | 80:1 | Output HP: | 1.902 |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 2.906 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,590 |
| Gear Type: | Worm | Series Style: | EL-B-R |
| Output Style: | R | Center Distance (in): | 5.25 |
| Model Code: | B852 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Shaft |
| Output Shaft Orientation: | R | Assembly: | B-R |
| Output Key: | 1/2 x 2.50 | Output Diameter (in): | 2.000 in |
| Output RPM: | 21 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 2.906 | Series Code: | EL |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Service Factor: | 1 |
| Mounting Style: | Base | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3412 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959060650 | Weight: | 153.00 LB |

