Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-7.5-D
Part #:EL8520096.00
Catalog #:EL-B852-7.5-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.62 in | G: | 2.63 |
| N: | 9.06 | M: | 3.38 |
| Center Distance (in): | 5.25 in | T: | 2 |
| F: | 5.25 | B: | 11.5 |
| TAP Depth: | 1.44 in | D: | 4.25 |
| K: | 4.81 in | U: | 1.25 in |
| C: | 12.25 in | A: | 7.19 |
| H-Tap size: | 3/4 - 10 in | L: | 10.88 in |
| O*: | 4.5 in | I: | 7.55 in |
| DX: | 0.75 | O: | 4.78 in |
| O*: | 4.5 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 28.1 |
| Model Code: | B852 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Product Type: | Right Angle | Input HP: | 28.1 |
| Output RPM: | 233 | Series Style: | EL-B-D |
| Service Factor: | 1 | Assembly: | B-D |
| Shaft Seal Material: | Viton | Output HP: | 26.7 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Ratio Range: | 7.5:1 | Reducer Style: | Worm - Right Angle |
| Input Style: | Shaft | Output Style: | D |
| Thrust Rating - output shaft: | 2021 | Center Distance (in): | 5.25 |
| Overhung Load: | 3,245 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Output Key: | 1/2 x 2.50 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 2.000 in |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 7213 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662959060681 | Weight: | 153.00 LB |

