Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-80-D
Part #:EL8520098.00
Catalog #:EL-B852-80-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | C: | 12.25 in |
| J: | 9.62 in | TAP Depth: | 1.44 in |
| DX: | 0.75 | M: | 3.38 |
| T: | 2 | O*: | 4.5 in |
| O: | 4.78 in | I: | 7.55 in |
| N: | 9.06 | K: | 4.81 in |
| F: | 5.25 | U: | 1.25 in |
| H-Tap size: | 3/4 - 10 in | A: | 7.19 |
| G: | 2.63 | Center Distance (in): | 5.25 in |
| D: | 4.25 | B: | 11.5 |
| O*: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Shaft |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Output HP: | 1.902 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.000 in | Output Style: | D |
| Center Distance (in): | 5.25 | Output Key: | 1/2 x 2.50 |
| Model Code: | B852 | Shaft Seal Material: | Viton |
| Series Style: | EL-B-D | Gear Type: | Worm |
| Output RPM: | 21 | Ratio: | 80:1 |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.906 | Input RPM: | 1,750 |
| Mounting Style: | Base | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | B-D |
| Reducer: | Worm - Right Angle | Overhung Load: | 3,590 |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662959060704 | Weight: | 153.00 LB |

