Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-5-L-56
Part #:EL8520100.00
Catalog #:EL-BM852-5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.88 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.25 |
| I: | 7.55 in | B: | 11.5 |
| J: | 9.62 in | T: | 2 |
| C: | 12.25 in | AK: | 4.5 |
| O: | 4.78 in | G: | 2.63 |
| TAP Depth: | 1.44 in | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | A: | 7.19 |
| DX: | 0.75 | AJ: | 5.88 |
| K: | 4.81 in | F: | 5.25 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BD: | 6.5 | LM: | 12.65 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Output Diameter (in): | 2.000 in | Input Keyway: | 1/4 X 3.00 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 x 2.50 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | EL |
| Model Code: | BM852 | Output Style: | L |
| Gear Type: | Worm | Overhung Load: | 3,100 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | BM-L | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Orientation: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Series Style: | EL-BM-L | Input HP: | 32.51 |
| Output HP: | 31.17 | Input HP @ 1750 RPM: | 32.51 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5753 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959060728 | Weight: | 168.00 LB |

