Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-L-56
Part #:EL8520103.00
Catalog #:EL-BM852-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | DX: | 0.75 |
| AJ: | 5.88 | BF: | 0.41 |
| J: | 9.62 in | H-Tap size: | 3/4 - 10 in |
| TAP Depth: | 1.44 in | U: | 1.25 in |
| K: | 4.81 in | D: | 4.25 |
| L1: | 10.88 in | O: | 4.78 in |
| AK: | 4.5 | C: | 12.25 in |
| G: | 2.63 | B: | 11.5 |
| T: | 2 | I: | 7.55 in |
| N: | 9.06 | BD: | 6.5 |
| LM: | 12.65 | A: | 7.19 |
| BE: | 0.38 in | F: | 5.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Ratio Range: | 15:1 |
| Mounting Style: | Base | Output Key: | 1/2 x 2.50 |
| Model Code: | BM852 | Series Style: | EL-BM-L |
| Input RPM: | 1,750 | Output HP: | 16.55 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Input Style: | Flexible Coupling Input | Overhung Load: | 3,560 |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Output Style: | L | Motor Frame Size: | 56 |
| Input HP: | 18.11 | Assembly: | BM-L |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 18.11 | Frame Size: | 56C |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2.000 in |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060759 | Weight: | 168.00 LB |

