Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-25-L-56
Part #:EL8520105.00
Catalog #:EL-BM852-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | AJ: | 5.88 |
| O: | 4.78 in | U: | 1.25 in |
| K: | 4.81 in | TAP Depth: | 1.44 in |
| DX: | 0.75 | D: | 4.25 |
| L1: | 10.88 in | BD: | 6.5 |
| T: | 2 | Center Distance (in): | 5.25 in |
| G: | 2.63 | AK: | 4.5 |
| J: | 9.62 in | I: | 7.55 in |
| BE: | 0.38 in | F: | 5.25 |
| BF: | 0.41 | N: | 9.06 |
| B: | 11.5 | C: | 12.25 in |
| H-Tap size: | 3/4 - 10 in | LM: | 12.65 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP: | 12.19 | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Overhung Load: | 3,560 | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-L | Output Style: | L |
| Input HP @ 1750 RPM: | 12.19 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output RPM: | 70 | Output HP: | 10.57 |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Mounting Style: | Base |
| Output Key: | 1/2 x 2.50 | Series Code: | EL |
| Model Code: | BM852 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9517 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060773 | Weight: | 168.00 LB |

