Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-30-L-56
Part #:EL8520106.00
Catalog #:EL-BM852-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5.25 |
| DX: | 0.75 | L1: | 10.88 in |
| BE: | 0.38 in | O: | 4.78 in |
| LM: | 12.65 | I: | 7.55 in |
| T: | 2 | BF: | 0.41 |
| B: | 11.5 | G: | 2.63 |
| AJ: | 5.88 | U: | 1.25 in |
| TAP Depth: | 1.44 in | K: | 4.81 in |
| N: | 9.06 | D: | 4.25 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| C: | 12.25 in | A: | 7.19 |
| H-Tap size: | 3/4 - 10 in | J: | 9.62 in |
Technical Specifications
| Frame Size: | 56C | Series Code: | EL |
| Product Type: | Right Angle | Assembly: | BM-L |
| Input Style: | Flexible Coupling Input | Output RPM: | 58 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 x 2.50 |
| Reducer Style: | Worm - Right Angle | Output HP: | 8.91 |
| Output Shaft Assembly Code: | L | Output Shaft Orientation: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | Mounting Style: | Base |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | BM852 |
| Input HP @ 1750 RPM: | 10.538 | Input RPM: | 1,750 |
| Output Style: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Input Diameter (in): | 1.25 in |
| Series Style: | EL-BM-L | Shaft Seal Material: | Viton |
| Input HP: | 10.538 | Overhung Load: | 3,560 |
| Motor Frame Size: | 56 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 9627 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060780 | Weight: | 168.00 LB |

