Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-40-L-56
Part #:EL8520107.00
Catalog #:EL-BM852-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | I: | 7.55 in |
| BF: | 0.41 | TAP Depth: | 1.44 in |
| D: | 4.25 | T: | 2 |
| BE: | 0.38 in | K: | 4.81 in |
| N: | 9.06 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| G: | 2.63 | B: | 11.5 |
| A: | 7.19 | DX: | 0.75 |
| L1: | 10.88 in | BD: | 6.5 |
| H-Tap size: | 3/4 - 10 in | LM: | 12.65 |
| AJ: | 5.88 | U: | 1.25 in |
| J: | 9.62 in | F: | 5.25 |
Technical Specifications
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Output HP: | 6.538 |
| Assembly: | BM-L | Overhung Load: | 3,560 |
| Output RPM: | 43 | Model Code: | BM852 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Output Style: | L | Series Code: | EL |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series Style: | EL-BM-L | Thrust Rating - output shaft: | 3412 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.105 |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 5.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Input Keyway: | 1/4 X 3.00 in | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input HP: | 8.105 | Output Key: | 1/2 x 2.50 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959060797 | Weight: | 168.00 LB |

