Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-25-D-56
Part #:EL8520129.00
Catalog #:EL-BM852-25-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | A: | 7.19 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | F: | 5.25 |
| K: | 4.81 in | O*: | 4.5 in |
| H-Tap size: | 3/4 - 10 in | G: | 2.63 |
| DX: | 0.75 | O: | 4.78 in |
| N: | 9.06 | TAP Depth: | 1.44 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 2 | J: | 9.62 in |
| BD: | 6.5 | L1: | 10.88 in |
| D: | 4.25 | B: | 11.5 |
| LM: | 12.65 | U: | 1.25 in |
| I: | 7.55 in | O*: | 4.5 |
Technical Specifications
| Output Shaft Orientation: | LR | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Assembly: | BM-D |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 1.25 in | Series Style: | EL-BM-D |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load: | 3,560 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Series Code: | EL | Input HP @ 1750 RPM: | 12.19 |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Key: | 1/2 x 2.50 | Output Style: | D |
| Mounting Style: | Base | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Model Code: | BM852 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 2.000 in |
| Input HP: | 12.19 | Output HP: | 10.57 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9517 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061015 | Weight: | 168.00 LB |

