Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-50-D-56
Part #:EL8520132.00
Catalog #:EL-BM852-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | A: | 7.19 |
| U: | 1.25 in | H-Tap size: | 3/4 - 10 in |
| BE: | 0.38 in | K: | 4.81 in |
| LM: | 12.65 | B: | 11.5 |
| Center Distance (in): | 5.25 in | BD: | 6.5 |
| O*: | 4.5 in | N: | 9.06 |
| J: | 9.62 in | TAP Depth: | 1.44 in |
| L1: | 10.88 in | F: | 5.25 |
| DX: | 0.75 | D: | 4.25 |
| C: | 12.25 in | G: | 2.63 |
| T: | 2 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 7.55 in | O*: | 4.5 |
Technical Specifications
| Ratio Range: | 50:1 | Frame Size: | 56C |
| Series Style: | EL-BM-D | Model Code: | BM852 |
| Input Diameter (in): | 1.25 in | Output HP: | 5.199 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Output Diameter (in): | 2.000 in | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 6.777 | Output Style: | D |
| Input HP: | 6.777 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Overhung Load: | 3,560 |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 x 2.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061046 | Weight: | 168.00 LB |

