Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-D-56
Part #:EL8520134.00
Catalog #:EL-BM852-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | BE: | 0.38 in |
| BD: | 6.5 | I: | 7.55 in |
| A: | 7.19 | O: | 4.78 in |
| L1: | 10.88 in | T: | 2 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| B: | 11.5 | LM: | 12.65 |
| O*: | 4.5 in | H-Tap size: | 3/4 - 10 in |
| C: | 12.25 in | N: | 9.06 |
| F: | 5.25 | J: | 9.62 in |
| K: | 4.81 in | AK: | 4.5 |
| U: | 1.25 in | TAP Depth: | 1.44 in |
| G: | 2.63 | DX: | 0.75 |
| AJ: | 5.88 | O*: | 4.5 |
Technical Specifications
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 2.906 |
| Assembly: | BM-D | Gear Type: | Worm |
| Mounting Style: | Base | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series Code: | EL |
| Frame Size: | 56C | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.902 | Output Key: | 1/2 x 2.50 |
| Overhung Load: | 3,590 | Series Style: | EL-BM-D |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Output RPM: | 21 | Input Bore (C Face): | 0.625 |
| Output Style: | D | Ratio Range: | 80:1 |
| Input HP: | 2.906 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Model Code: | BM852 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5478 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959061060 | Weight: | 168.00 LB |

