Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-5-L-140
Part #:EL8520136.00
Catalog #:EL-BM852-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | H-Tap size: | 3/4 - 10 in |
| K: | 4.81 in | B: | 11.5 |
| G: | 2.63 | LM: | 12.65 |
| TAP Depth: | 1.44 in | C: | 12.25 in |
| U: | 1.25 in | O: | 4.78 in |
| A: | 7.19 | BF: | 0.41 |
| F: | 5.25 | Center Distance (in): | 5.25 in |
| J: | 9.62 in | L1: | 10.88 in |
| N: | 9.06 | I: | 7.55 in |
| BE: | 0.38 in | BD: | 6.5 |
| AJ: | 5.88 | DX: | 0.75 |
| AK: | 4.5 | D: | 4.25 |
Technical Specifications
| Output Key: | 1/2 x 2.50 | Model Code: | BM852 |
| Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Style: | EL-BM-L |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Output HP: | 31.17 | Input HP: | 32.51 |
| Service Factor: | 1 | Output Style: | L |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Assembly: | BM-L | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.000 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 32.51 | Thrust Rating - output shaft: | 1675 |
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Overhung Load: | 3,100 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 5753 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061084 | Weight: | 168.00 LB |

