Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-10-L-140
Part #:EL8520138.00
Catalog #:EL-BM852-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DX: | 0.75 | B: | 11.5 |
| AJ: | 5.88 | I: | 7.55 in |
| T: | 2 | AK: | 4.5 |
| N: | 9.06 | F: | 5.25 |
| D: | 4.25 | C: | 12.25 in |
| U: | 1.25 in | G: | 2.63 |
| J: | 9.62 in | K: | 4.81 in |
| TAP Depth: | 1.44 in | LM: | 12.65 |
| BE: | 0.38 in | BF: | 0.41 |
| L1: | 10.88 in | Center Distance (in): | 5.25 in |
| O: | 4.78 in | A: | 7.19 |
| BD: | 6.5 | H-Tap size: | 3/4 - 10 in |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series Style: | EL-BM-L | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 23.15 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 5.25 | Assembly: | BM-L |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | BM852 |
| Output Key: | 1/2 x 2.50 | Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Output RPM: | 175 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Style: | L | Input HP: | 23.15 |
| No. of Gear Reductions: | Single | Output HP: | 21.73 |
| Output Shaft Orientation: | L | Output Diameter (in): | 2.000 in |
| Overhung Load: | 3,370 | Ratio: | 10:1 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7827 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
General Specifications
| UPC: | 662959061107 | Weight: | 168.00 LB |

