Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-40-L-140
Part #:EL8520143.00
Catalog #:EL-BM852-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | J: | 9.62 in |
| I: | 7.55 in | BD: | 6.5 |
| N: | 9.06 | AJ: | 5.88 |
| D: | 4.25 | B: | 11.5 |
| LM: | 12.65 | DX: | 0.75 |
| Center Distance (in): | 5.25 in | K: | 4.81 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 2 | U: | 1.25 in |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| BF: | 0.41 | O: | 4.78 in |
| L1: | 10.88 in | G: | 2.63 |
| F: | 5.25 | A: | 7.19 |
Technical Specifications
| Input HP: | 8.105 | Output Key: | 1/2 x 2.50 |
| Assembly: | BM-L | Output HP: | 6.538 |
| Output Shaft Orientation: | L | Motor Frame Size: | 140 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 8.105 |
| Series Style: | EL-BM-L | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output RPM: | 43 |
| Output Shaft Assembly Code: | L | Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Overhung Load: | 3,560 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.25 in | Model Code: | BM852 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959061152 | Weight: | 168.00 LB |

