Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-L-140
Part #:EL8520146.00
Catalog #:EL-BM852-80-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | LM: | 12.65 |
| N: | 9.06 | T: | 2 |
| F: | 5.25 | TAP Depth: | 1.44 in |
| AJ: | 5.88 | L1: | 10.88 in |
| Center Distance (in): | 5.25 in | D: | 4.25 |
| H-Tap size: | 3/4 - 10 in | AK: | 4.5 |
| O: | 4.78 in | BF: | 0.41 |
| J: | 9.62 in | C: | 12.25 in |
| BD: | 6.5 | I: | 7.55 in |
| DX: | 0.75 | A: | 7.19 |
| B: | 11.5 | BE: | 0.38 in |
| G: | 2.63 | U: | 1.25 in |
Technical Specifications
| Series Code: | EL | Motor Frame Size: | 140 |
| Output Key: | 1/2 x 2.50 | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Overhung Load: | 3,590 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Frame Size: | 140TC |
| Output HP: | 1.902 | Input HP: | 2.906 |
| Output Diameter (in): | 2.000 in | Input Style: | Flexible Coupling Input |
| Series Style: | EL-BM-L | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 80:1 | Model Code: | BM852 |
| Output Style: | L | Assembly: | BM-L |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Input Bore (C Face): | 0.875 | Output RPM: | 21 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Center Distance (in): | 5.25 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5478 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959061183 | Weight: | 168.00 LB |

