Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-100-L-140
Part #:EL8520147.00
Catalog #:EL-BM852-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.25 | BE: | 0.38 in |
| AK: | 4.5 | C: | 12.25 in |
| AJ: | 5.88 | LM: | 12.65 |
| BF: | 0.41 | K: | 4.81 in |
| BD: | 6.5 | T: | 2 |
| D: | 4.25 | Center Distance (in): | 5.25 in |
| L1: | 10.88 in | TAP Depth: | 1.44 in |
| O: | 4.78 in | I: | 7.55 in |
| DX: | 0.75 | A: | 7.19 |
| U: | 1.25 in | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | B: | 11.5 |
| G: | 2.63 | J: | 9.62 in |
Technical Specifications
| Output HP: | 1.291 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Input HP: | 2.072 |
| Series Code: | EL | Output RPM: | 17 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Thrust Rating - output shaft: | 3412 |
| Series Style: | EL-BM-L | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Model Code: | BM852 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Overhung Load: | 3,600 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Mounting Style: | Base |
| Assembly: | BM-L | Reducer: | Worm - Right Angle |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061190 | Weight: | 168.00 LB |

