Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-5-R-140
Part #:EL8520148.00
Catalog #:EL-BM852-5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | D: | 4.25 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| N: | 9.06 | T: | 2 |
| TAP Depth: | 1.44 in | AK: | 4.5 |
| C: | 12.25 in | LM: | 12.65 |
| BE: | 0.38 in | K: | 4.81 in |
| G: | 2.63 | H-Tap size: | 3/4 - 10 in |
| AJ: | 5.88 | F: | 5.25 |
| DX: | 0.75 | BD: | 6.5 |
| BF: | 0.41 | I: | 7.55 in |
| B: | 11.5 | J: | 9.62 in |
| O: | 4.78 in | L1: | 10.88 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | EL |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/2 x 2.50 |
| Overhung Load: | 3,100 | Service Factor: | 1 |
| Output HP: | 31.17 | Assembly: | BM-R |
| Motor Frame Size: | 140 | Input HP: | 32.51 |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 32.51 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Output Style: | R |
| Output Shaft Assembly Code: | R | Model Code: | BM852 |
| Mounting Style: | Base | Series Style: | EL-BM-R |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5753 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061206 | Weight: | 168.00 LB |

