Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-7.5-R-140
Part #:EL8520149.00
Catalog #:EL-BM852-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| O: | 4.78 in | N: | 9.06 |
| D: | 4.25 | G: | 2.63 |
| A: | 7.19 | I: | 7.55 in |
| BF: | 0.41 | L1: | 10.88 in |
| LM: | 12.65 | K: | 4.81 in |
| U: | 1.25 in | DX: | 0.75 |
| J: | 9.62 in | B: | 11.5 |
| Center Distance (in): | 5.25 in | H-Tap size: | 3/4 - 10 in |
| BD: | 6.5 | TAP Depth: | 1.44 in |
| F: | 5.25 | C: | 12.25 in |
| T: | 2 | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Style: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load: | 3,245 | Output RPM: | 233 |
| Model Code: | BM852 | Input Bore (C Face): | 0.875 |
| Input HP: | 28.1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output HP: | 26.7 | Reducer Style: | Worm - Right Angle |
| Ratio: | 7.5:1 | Mounting Style: | Base |
| Center Distance (in): | 5.25 | Output Shaft Orientation: | R |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Frame Size: | 140TC | Series Code: | EL |
| Thrust Rating - output shaft: | 2021 | Output Key: | 1/2 x 2.50 |
| Assembly: | BM-R | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Style: | EL-BM-R | Input HP @ 1750 RPM: | 28.1 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959061213 | Weight: | 168.00 LB |

