Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-25-R-140
Part #:EL8520153.00
Catalog #:EL-BM852-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2 |
| L1: | 10.88 in | D: | 4.25 |
| LM: | 12.65 | K: | 4.81 in |
| AJ: | 5.88 | G: | 2.63 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BD: | 6.5 | BE: | 0.38 in |
| N: | 9.06 | H-Tap size: | 3/4 - 10 in |
| F: | 5.25 | AK: | 4.5 |
| O: | 4.78 in | J: | 9.62 in |
| A: | 7.19 | B: | 11.5 |
| TAP Depth: | 1.44 in | I: | 7.55 in |
| C: | 12.25 in | DX: | 0.75 |
Technical Specifications
| Assembly: | BM-R | Series Code: | EL |
| Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 10.57 | Ratio Range: | 25:1 |
| Mounting Style: | Base | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output Key: | 1/2 x 2.50 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-R |
| Input Bore (C Face): | 0.875 | Input HP: | 12.19 |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Overhung Load: | 3,560 | Model Code: | BM852 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.19 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Output Shaft Orientation: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061251 | Weight: | 168.00 LB |

