Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-40-R-140
Part #:EL8520155.00
Catalog #:EL-BM852-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | L1: | 10.88 in |
| AJ: | 5.88 | DX: | 0.75 |
| G: | 2.63 | O: | 4.78 in |
| H-Tap size: | 3/4 - 10 in | C: | 12.25 in |
| I: | 7.55 in | N: | 9.06 |
| BF: | 0.41 | F: | 5.25 |
| D: | 4.25 | T: | 2 |
| A: | 7.19 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| J: | 9.62 in | TAP Depth: | 1.44 in |
| Center Distance (in): | 5.25 in | LM: | 12.65 |
| B: | 11.5 | U: | 1.25 in |
Technical Specifications
| Mounting Style: | Base | Output Diameter (in): | 2.000 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series Style: | EL-BM-R |
| Assembly: | BM-R | Input HP: | 8.105 |
| Input Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 8.105 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Output Key: | 1/2 x 2.50 | Output Shaft Orientation: | R |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 43 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Model Code: | BM852 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load: | 3,560 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 3412 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Output HP: | 6.538 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959061275 | Weight: | 168.00 LB |

