Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-R-140
Part #:EL8520158.00
Catalog #:EL-BM852-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | U: | 1.25 in |
| BD: | 6.5 | H-Tap size: | 3/4 - 10 in |
| BE: | 0.38 in | C: | 12.25 in |
| T: | 2 | A: | 7.19 |
| LM: | 12.65 | I: | 7.55 in |
| L1: | 10.88 in | TAP Depth: | 1.44 in |
| DX: | 0.75 | O: | 4.78 in |
| J: | 9.62 in | K: | 4.81 in |
| Center Distance (in): | 5.25 in | F: | 5.25 |
| N: | 9.06 | AK: | 4.5 |
| B: | 11.5 | AJ: | 5.88 |
| BF: | 0.41 | G: | 2.63 |
Technical Specifications
| Output Shaft Orientation: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output RPM: | 21 |
| Assembly: | BM-R | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Output Key: | 1/2 x 2.50 |
| Overhung Load: | 3,590 | Model Code: | BM852 |
| Input HP: | 2.906 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.902 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Series Style: | EL-BM-R |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 2.906 |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Style: | R | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959061305 | Weight: | 168.00 LB |

