Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-10-D-140
Part #:EL8520162.00
Catalog #:EL-BM852-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | AJ: | 5.88 |
| F: | 5.25 | TAP Depth: | 1.44 in |
| O*: | 4.5 in | B: | 11.5 |
| K: | 4.81 in | G: | 2.63 |
| C: | 12.25 in | BF: | 0.41 |
| LM: | 12.65 | L1: | 10.88 in |
| J: | 9.62 in | D: | 4.25 |
| AK: | 4.5 | H-Tap size: | 3/4 - 10 in |
| BD: | 6.5 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| N: | 9.06 | T: | 2 |
| I: | 7.55 in | A: | 7.19 |
| DX: | 0.75 | O*: | 4.5 |
Technical Specifications
| Assembly: | BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Shaft Assembly Code: | D |
| Series Style: | EL-BM-D | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 x 2.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 23.15 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Output HP: | 21.73 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Style: | D |
| Output Shaft Orientation: | LR | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Thrust Rating - output shaft: | 2449 | Input RPM: | 1,750 |
| Model Code: | BM852 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 23.15 | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Overhung Load: | 3,370 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7827 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
General Specifications
| UPC: | 662959061343 | Weight: | 168.00 LB |

