Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-D-140
Part #:EL8520163.00
Catalog #:EL-BM852-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | TAP Depth: | 1.44 in |
| G: | 2.63 | B: | 11.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| J: | 9.62 in | T: | 2 |
| O*: | 4.5 in | N: | 9.06 |
| LM: | 12.65 | O: | 4.78 in |
| BF: | 0.41 | H-Tap size: | 3/4 - 10 in |
| F: | 5.25 | I: | 7.55 in |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | DX: | 0.75 |
| U: | 1.25 in | C: | 12.25 in |
| A: | 7.19 | K: | 4.81 in |
| L1: | 10.88 in | O*: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Style: | EL-BM-D |
| Assembly: | BM-D | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 18.11 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116 | Output Style: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/2 x 2.50 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Thrust Rating - output shaft: | 3033 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Overhung Load: | 3,560 | Output Diameter (in): | 2.000 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input HP: | 18.11 |
| Model Code: | BM852 | Service Factor: | 1 |
| Series Code: | EL | Mounting Style: | Base |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output HP: | 16.55 | Ratio Range: | 15:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 8941 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061350 | Weight: | 168.00 LB |

