Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-D-140
Part #:EL8520170.00
Catalog #:EL-BM852-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| H-Tap size: | 3/4 - 10 in | BE: | 0.38 in |
| DX: | 0.75 | K: | 4.81 in |
| A: | 7.19 | F: | 5.25 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 6.5 | U: | 1.25 in |
| LM: | 12.65 | L1: | 10.88 in |
| J: | 9.62 in | O*: | 4.5 in |
| C: | 12.25 in | TAP Depth: | 1.44 in |
| AJ: | 5.88 | B: | 11.5 |
| T: | 2 | I: | 7.55 in |
| N: | 9.06 | G: | 2.63 |
| D: | 4.25 | O*: | 4.5 |
Technical Specifications
| Series Style: | EL-BM-D | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.902 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 140 |
| Output Key: | 1/2 x 2.50 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 21 | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Input HP: | 2.906 |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Input Bore (C Face): | 0.875 | Overhung Load: | 3,590 |
| Input Keyway: | 1/4 X 3.00 in | Frame Size: | 140TC |
| Output Style: | D | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | EL | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | D |
| Model Code: | BM852 | Output Diameter (in): | 2.000 in |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061428 | Weight: | 168.00 LB |

