Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-25-R-180
Part #:EL8520179.00
Catalog #:EL-BM852-25-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AJ: | 7.25 |
| H-Tap size: | 3/4 - 10 in | BE1: | 0.5 in |
| C: | 12.25 in | D: | 4.25 |
| F: | 5.25 | LM1: | 13.93 |
| B: | 11.5 | J: | 9.62 in |
| TAP Depth: | 1.44 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| O: | 4.78 in | G: | 2.63 |
| DX: | 0.75 | I: | 7.55 in |
| U: | 1.25 in | BF: | 0.53 |
| L1: | 10.88 in | A: | 7.19 |
| BD: | 9 | K: | 4.81 in |
Technical Specifications
| Assembly: | BM-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Frame Size: | 180TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Series Style: | EL-BM-R | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | BM852 |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.125 |
| Output Style: | R | Input HP: | 12.19 |
| Output Shaft Orientation: | R | Output RPM: | 70 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 12.19 | Input Style: | Flexible Coupling Input |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 3,560 | Output Key: | 1/2 x 2.50 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Output HP: | 10.57 | Motor Frame Size: | 180 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9517 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959061510 | Weight: | 168.00 LB |

