Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-R-180
Part #:EL8520180.00
Catalog #:EL-BM852-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.88 in | A: | 7.19 |
| TAP Depth: | 1.44 in | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | AJ: | 7.25 |
| G: | 2.63 | K: | 4.81 in |
| BE1: | 0.5 in | I: | 7.55 in |
| U: | 1.25 in | B: | 11.5 |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| DX: | 0.75 | T: | 2 |
| C: | 12.25 in | F: | 5.25 |
| AK: | 8.5 | O: | 4.78 in |
| BF: | 0.53 | D: | 4.25 |
| J: | 9.62 in | LM1: | 13.93 |
Technical Specifications
| Mounting Style: | Base | Input Diameter (in): | 1.25 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Overhung Load: | 3,590 | Input RPM: | 1,750 |
| Output HP: | 1.902 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Diameter (in): | 2.000 in |
| Input Style: | Flexible Coupling Input | Input HP: | 2.906 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.906 | Series Code: | EL |
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 1.125 |
| Model Code: | BM852 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | R | Output RPM: | 21 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Assembly: | BM-R | Thrust Rating - output shaft: | 3412 |
| Series Style: | EL-BM-R | Output Shaft Assembly Code: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959061527 | Weight: | 168.00 LB |

