Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-5-D-180
Part #:EL8520182.00
Catalog #:EL-BM852-5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | O: | 4.78 in |
| DX: | 0.75 | AK: | 8.5 |
| BD: | 9 | O*: | 4.5 in |
| F: | 5.25 | H-Tap size: | 3/4 - 10 in |
| I: | 7.55 in | T: | 2 |
| G: | 2.63 | B: | 11.5 |
| Center Distance (in): | 5.25 in | D: | 4.25 |
| BE1: | 0.5 in | U: | 1.25 in |
| L1: | 10.88 in | BF: | 0.53 |
| TAP Depth: | 1.44 in | AJ: | 7.25 |
| J: | 9.62 in | K: | 4.81 in |
| C: | 12.25 in | A: | 7.19 |
| LM1: | 13.93 | O*: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Output RPM: | 350 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 1675 | Series Style: | EL-BM-D |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 32.51 |
| Input Diameter (in): | 1.25 in | Reducer Style: | Worm - Right Angle |
| Ratio: | 5:1 | Input HP: | 32.51 |
| Output HP: | 31.17 | Shaft Seal Material: | Viton |
| Model Code: | BM852 | Overhung Load: | 3,100 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 x 2.50 | Mounting Style: | Base |
| Assembly: | BM-D | Series Code: | EL |
| Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 5:1 | Motor Frame Size: | 180 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 5753 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061541 | Weight: | 168.00 LB |

