Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-7.5-D-180
Part #:EL8520183.00
Catalog #:EL-BM852-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | TAP Depth: | 1.44 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| I: | 7.55 in | L1: | 10.88 in |
| N: | 9.06 | D: | 4.25 |
| A: | 7.19 | G: | 2.63 |
| AK: | 8.5 | DX: | 0.75 |
| O: | 4.78 in | U: | 1.25 in |
| T: | 2 | O*: | 4.5 in |
| BE1: | 0.5 in | LM1: | 13.93 |
| K: | 4.81 in | F: | 5.25 |
| C: | 12.25 in | BD: | 9 |
| J: | 9.62 in | H-Tap size: | 3/4 - 10 in |
| BF: | 0.53 | O*: | 4.5 |
Technical Specifications
| Series Code: | EL | Series Style: | EL-BM-D |
| Output Diameter (in): | 2.000 in | Output Style: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | BM-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2021 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | BM852 | Shaft Seal Material: | Viton |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 28.1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/2 x 2.50 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Overhung Load: | 3,245 |
| Service Factor: | 1 | Output RPM: | 233 |
| Output HP: | 26.7 | Mounting Style: | Base |
| Input HP: | 28.1 | Input Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7213 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061558 | Weight: | 168.00 LB |

