Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-100-D-180
Part #:EL8520186.00
Catalog #:EL-BM852-100-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.88 in | G: | 2.63 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| H-Tap size: | 3/4 - 10 in | N: | 9.06 |
| J: | 9.62 in | F: | 5.25 |
| TAP Depth: | 1.44 in | B: | 11.5 |
| U: | 1.25 in | D: | 4.25 |
| O*: | 4.5 in | K: | 4.81 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LM1: | 13.93 | C: | 12.25 in |
| O: | 4.78 in | A: | 7.19 |
| DX: | 0.75 | T: | 2 |
| BD: | 9 | BF: | 0.53 |
| I: | 7.55 in | O*: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load: | 3,600 | Input HP: | 2.072 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.291 | Input HP @ 1750 RPM: | 2.072 |
| Motor Frame Size: | 180 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | EL |
| Model Code: | BM852 | Output Key: | 1/2 x 2.50 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Output Shaft Orientation: | LR |
| Output RPM: | 17 | Mounting Style: | Base |
| Assembly: | BM-D | Center Distance (in): | 5.25 |
| Series Style: | EL-BM-D | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Style: | D |
| Frame Size: | 180TC | Ratio: | 100:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 4646 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 662959061589 | Weight: | 168.00 LB |

