Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-25-L-210
Part #:EL8520189.00
Catalog #:EL-BM852-25-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.55 in | AJ: | 7.25 |
| D: | 4.25 | BE1: | 0.5 in |
| L1: | 10.88 in | G: | 2.63 |
| T: | 2 | Center Distance (in): | 5.25 in |
| J: | 9.62 in | TAP Depth: | 1.44 in |
| U: | 1.25 in | BF: | 0.53 |
| AK: | 8.5 | C: | 12.25 in |
| LM1: | 13.93 | K: | 4.81 in |
| DX: | 0.75 | O: | 4.78 in |
| H-Tap size: | 3/4 - 10 in | A: | 7.19 |
| BD: | 9 | B: | 11.5 |
| F: | 5.25 | N: | 9.06 |
Technical Specifications
| Output Shaft Orientation: | L | Input HP: | 12.19 |
| Assembly: | BM-L | Model Code: | BM852 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 210TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 12.19 |
| Series Style: | EL-BM-L | Ratio Range: | 25:1 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Output RPM: | 70 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Output HP: | 10.57 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 x 2.50 |
| Overhung Load: | 3,560 | Ratio: | 25:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.000 in |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9517 in/lbs |
General Specifications
| UPC: | 662959061619 | Weight: | 168.00 LB |

