Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-100-L-210
Part #:EL8520191.00
Catalog #:EL-BM852-100-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | C: | 12.25 in |
| L1: | 10.88 in | I: | 7.55 in |
| BD: | 9 | O: | 4.78 in |
| A: | 7.19 | J: | 9.62 in |
| U: | 1.25 in | K: | 4.81 in |
| G: | 2.63 | H-Tap size: | 3/4 - 10 in |
| AJ: | 7.25 | N: | 9.06 |
| Center Distance (in): | 5.25 in | TAP Depth: | 1.44 in |
| B: | 11.5 | LM1: | 13.93 |
| AK: | 8.5 | T: | 2 |
| BE1: | 0.5 in | F: | 5.25 |
| BF: | 0.53 | DX: | 0.75 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Model Code: | BM852 | Input HP: | 2.072 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 x 2.50 | Output Style: | L |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.000 in |
| Mounting Style: | Base | Motor Frame Size: | 210 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Output HP: | 1.291 | Input Bore (C Face): | 1.375 |
| Output Shaft Orientation: | L | Assembly: | BM-L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,600 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 2.072 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-L | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 662959061633 | Weight: | 168.00 LB |

