Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-5-R-210
Part #:EL8520192.00
Catalog #:EL-BM852-5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | J: | 9.62 in |
| N: | 9.06 | O: | 4.78 in |
| TAP Depth: | 1.44 in | AJ: | 7.25 |
| H-Tap size: | 3/4 - 10 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.55 in |
| K: | 4.81 in | A: | 7.19 |
| DX: | 0.75 | D: | 4.25 |
| LM1: | 13.93 | F: | 5.25 |
| B: | 11.5 | L1: | 10.88 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | G: | 2.63 |
| C: | 12.25 in | T: | 2 |
Technical Specifications
| Series Style: | EL-BM-R | Thrust Rating - output shaft: | 1675 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 5:1 | Overhung Load: | 3,100 |
| Mounting Style: | Base | Input HP: | 32.51 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 210 |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 5:1 | Output HP: | 31.17 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 32.51 | Output Shaft Orientation: | R |
| Assembly: | BM-R | Gear Type: | Worm |
| Output Style: | R | Input Keyway: | 1/4 X 3.00 in |
| Frame Size: | 210TC | Service Factor: | 1 |
| Output Key: | 1/2 x 2.50 | Output Diameter (in): | 2.000 in |
| Model Code: | BM852 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5753 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061640 | Weight: | 168.00 LB |

