Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-7.5-R-210
Part #:EL8520193.00
Catalog #:EL-BM852-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | L1: | 10.88 in |
| B: | 11.5 | A: | 7.19 |
| C: | 12.25 in | AJ: | 7.25 |
| G: | 2.63 | O: | 4.78 in |
| DX: | 0.75 | J: | 9.62 in |
| LM1: | 13.93 | K: | 4.81 in |
| I: | 7.55 in | H-Tap size: | 3/4 - 10 in |
| BD: | 9 | T: | 2 |
| D: | 4.25 | F: | 5.25 |
| N: | 9.06 | U: | 1.25 in |
| AK: | 8.5 | TAP Depth: | 1.44 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/2 x 2.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Overhung Load: | 3,245 |
| Mounting Style: | Base | Input Diameter (in): | 1.25 in |
| Output HP: | 26.7 | Thrust Rating - output shaft: | 2021 |
| Series Code: | EL | Input HP: | 28.1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | BM852 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Series Style: | EL-BM-R | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 28.1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | BM-R |
| Output Style: | R | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959061657 | Weight: | 168.00 LB |

