Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-R-210
Part #:EL8520195.00
Catalog #:EL-BM852-80-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O: | 4.78 in |
| K: | 4.81 in | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | F: | 5.25 |
| DX: | 0.75 | L1: | 10.88 in |
| AK: | 8.5 | A: | 7.19 |
| T: | 2 | I: | 7.55 in |
| Center Distance (in): | 5.25 in | J: | 9.62 in |
| BD: | 9 | C: | 12.25 in |
| BE1: | 0.5 in | D: | 4.25 |
| LM1: | 13.93 | G: | 2.63 |
| AJ: | 7.25 | U: | 1.25 in |
| B: | 11.5 | TAP Depth: | 1.44 in |
Technical Specifications
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 21 |
| Series Style: | EL-BM-R | Ratio: | 80:1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM852 |
| Input HP: | 2.906 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.000 in | Output Key: | 1/2 x 2.50 |
| Input HP @ 1750 RPM: | 2.906 | Overhung Load: | 3,590 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-R |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Mounting Style: | Base |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Code: | EL | Input RPM: | 1,750 |
| Output Style: | R | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | R | Output HP: | 1.902 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959061671 | Weight: | 168.00 LB |

