Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-100-R-210
Part #:EL8520196.00
Catalog #:EL-BM852-100-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.44 in | AK: | 8.5 |
| N: | 9.06 | Center Distance (in): | 5.25 in |
| G: | 2.63 | L1: | 10.88 in |
| BD: | 9 | D: | 4.25 |
| K: | 4.81 in | C: | 12.25 in |
| BF: | 0.53 | O: | 4.78 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| DX: | 0.75 | H-Tap size: | 3/4 - 10 in |
| I: | 7.55 in | J: | 9.62 in |
| LM1: | 13.93 | A: | 7.19 |
| F: | 5.25 | U: | 1.25 in |
| B: | 11.5 | T: | 2 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Orientation: | R |
| Mounting Style: | Base | Assembly: | BM-R |
| Output Key: | 1/2 x 2.50 | Series Style: | EL-BM-R |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,100 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Model Code: | BM852 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP: | 32.51 |
| Output HP: | 31.17 | Service Factor: | 1 |
| Output RPM: | 17 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | R |
| Output Style: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 662959061695 | Weight: | 168.00 LB |

