Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-7.5-D-210
Part #:EL8520198.00
Catalog #:EL-BM852-7.5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O*: | 4.5 in |
| L1: | 10.88 in | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| LM1: | 13.93 | B: | 11.5 |
| DX: | 0.75 | U: | 1.25 in |
| J: | 9.62 in | C: | 12.25 in |
| D: | 4.25 | G: | 2.63 |
| A: | 7.19 | F: | 5.25 |
| T: | 2 | AK: | 8.5 |
| N: | 9.06 | BE1: | 0.5 in |
| TAP Depth: | 1.44 in | I: | 7.55 in |
| K: | 4.81 in | O*: | 4.5 |
Technical Specifications
| Input HP: | 28.1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.000 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,245 |
| Input Keyway: | 1/4 X 3.00 in | Output HP: | 26.7 |
| Frame Size: | 210TC | Output Shaft Assembly Code: | D |
| Assembly: | BM-D | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Style: | D |
| Output Key: | 1/2 x 2.50 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 233 | Model Code: | BM852 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 2021 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft Orientation: | LR | Series Code: | EL |
| Input HP @ 1750 RPM: | 28.1 | Series Style: | EL-BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7213 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061701 | Weight: | 168.00 LB |

