Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-80-D-210
Part #:EL8520200.00
Catalog #:EL-BM852-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | DX: | 0.75 |
| BD: | 9 | G: | 2.63 |
| C: | 12.25 in | I: | 7.55 in |
| K: | 4.81 in | H-Tap size: | 3/4 - 10 in |
| O: | 4.78 in | F: | 5.25 |
| AK: | 8.5 | L1: | 10.88 in |
| AJ: | 7.25 | BF: | 0.53 |
| LM1: | 13.93 | TAP Depth: | 1.44 in |
| BE1: | 0.5 in | J: | 9.62 in |
| O*: | 4.5 in | U: | 1.25 in |
| N: | 9.06 | B: | 11.5 |
| D: | 4.25 | A: | 7.19 |
| T: | 2 | O*: | 4.5 |
Technical Specifications
| Ratio: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.902 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Output Key: | 1/2 x 2.50 |
| Input HP: | 2.906 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 2.906 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM852 |
| Output Shaft Orientation: | LR | Overhung Load: | 3,590 |
| Output RPM: | 21 | Frame Size: | 210TC |
| Assembly: | BM-D | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Series Code: | EL | Series Style: | EL-BM-D |
| Motor Frame Size: | 210 | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959061725 | Weight: | 168.00 LB |

