Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-100-D-210
Part #:EL8520201.00
Catalog #:EL-BM852-100-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | A: | 7.19 |
| F: | 5.25 | H-Tap size: | 3/4 - 10 in |
| T: | 2 | O*: | 4.5 in |
| DX: | 0.75 | Center Distance (in): | 5.25 in |
| K: | 4.81 in | TAP Depth: | 1.44 in |
| BF: | 0.53 | BD: | 9 |
| C: | 12.25 in | G: | 2.63 |
| AK: | 8.5 | L1: | 10.88 in |
| LM1: | 13.93 | U: | 1.25 in |
| AJ: | 7.25 | I: | 7.55 in |
| B: | 11.5 | O: | 4.78 in |
| N: | 9.06 | BE1: | 0.5 in |
| J: | 9.62 in | O*: | 4.5 |
Technical Specifications
| Model Code: | BM852 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output RPM: | 17 |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.25 in |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.072 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 x 2.50 |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Style: | EL-BM-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Overhung Load: | 3,600 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | LR | Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Input Style: | Flexible Coupling Input | Assembly: | BM-D |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 1.291 |
| Service Factor: | 1 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 662959061732 | Weight: | 168.00 LB |

