Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-7.5-L-250
Part #:EL8520203.00
Catalog #:EL-BM852-7.5-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output HP: | 26.7 |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| Output Key: | 1/2 x 2.50 | Input HP: | 28.1 |
| Series Style: | EL-BM-L | Output Style: | L |
| Reducer Style: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input Keyway: | 3/8 x 3/16 in | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Overhung Load: | 3,245 | Assembly: | BM-L |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.625 in |
| Input Style: | C-Face Coupled | Model Code: | BM852 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.000 in |
| Frame Size: | 250TC | Output RPM: | 233 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 7213 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959061756 | Weight: | 168.00 LB |

