Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-5-L-56
Part #:EL8520217.00
Catalog #:EL-BMQ852-5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DX: | 0.75 | T: | 2 |
| N: | 9.06 | BD: | 6.5 |
| I: | 7.55 in | D: | 4.25 |
| A: | 7.19 | J: | 9.62 in |
| AK: | 4.5 | BE: | 0.38 in |
| TAP Depth: | 1.44 in | RQ: | 7.35 in |
| K: | 4.81 in | G: | 2.63 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| F: | 5.25 | B: | 11.5 |
| O: | 4.78 in | H-Tap size: | 3/4 - 10 in |
| C: | 12.25 in | AJ: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Output HP: | 31.17 | Ratio: | 5:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 x 2.50 | Series Code: | EL |
| Model Code: | BMQ852 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Shaft Orientation: | L | Series Style: | EL-BMQ-L |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Input HP: | 32.51 | Output Style: | L |
| Center Distance (in): | 5.25 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.000 in | Assembly: | BMQ-L |
| Input HP @ 1750 RPM: | 32.51 | Overhung Load: | 3,100 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959061893 | Weight: | 163.00 LB |

