Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-L-56
Part #:EL8520224.00
Catalog #:EL-BMQ852-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | I: | 7.55 in |
| C: | 12.25 in | G: | 2.63 |
| BF: | 0.41 | BD: | 6.5 |
| A: | 7.19 | N: | 9.06 |
| Center Distance (in): | 5.25 in | DX: | 0.75 |
| LQ: | 7.85 in | K: | 4.81 in |
| J: | 9.62 in | AK: | 4.5 |
| B: | 11.5 | RQ: | 7.35 in |
| O: | 4.78 in | TAP Depth: | 1.44 in |
| D: | 4.25 | AJ: | 5.88 |
| F: | 5.25 | BE: | 0.38 in |
| H-Tap size: | 3/4 - 10 in |
Technical Specifications
| Overhung Load: | 3,560 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 6.538 | Center Distance (in): | 5.25 |
| Model Code: | BMQ852 | Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Series Style: | EL-BMQ-L |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | L |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.105 |
| Input HP: | 8.105 | Mounting Style: | Base |
| Output RPM: | 43 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Quill |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959061961 | Weight: | 163.00 LB |

