Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-L-56
Part #:EL8520225.00
Catalog #:EL-BMQ852-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | K: | 4.81 in |
| TAP Depth: | 1.44 in | Center Distance (in): | 5.25 in |
| F: | 5.25 | DX: | 0.75 |
| RQ: | 7.35 in | AK: | 4.5 |
| LQ: | 7.85 in | C: | 12.25 in |
| G: | 2.63 | B: | 11.5 |
| N: | 9.06 | AJ: | 5.88 |
| I: | 7.55 in | BE: | 0.38 in |
| J: | 9.62 in | O: | 4.78 in |
| BD: | 6.5 | T: | 2 |
| D: | 4.25 | H-Tap size: | 3/4 - 10 in |
| A: | 7.19 |
Technical Specifications
| Mounting Style: | Base | Input HP: | 6.777 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 6.777 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Output Diameter (in): | 2.000 in | Overhung Load: | 3,560 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | BMQ-L | Thrust Rating - output shaft: | 3412 |
| Output Shaft Orientation: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 5.199 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Output RPM: | 35 |
| Model Code: | BMQ852 | Series Code: | EL |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 x 2.50 | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959061978 | Weight: | 163.00 LB |

