Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-L-56
Part #:EL8520227.00
Catalog #:EL-BMQ852-80-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | C: | 12.25 in |
| BD: | 6.5 | DX: | 0.75 |
| AJ: | 5.88 | T: | 2 |
| I: | 7.55 in | A: | 7.19 |
| B: | 11.5 | G: | 2.63 |
| AK: | 4.5 | RQ: | 7.35 in |
| O: | 4.78 in | BE: | 0.38 in |
| N: | 9.06 | D: | 4.25 |
| LQ: | 7.85 in | TAP Depth: | 1.44 in |
| H-Tap size: | 3/4 - 10 in | BF: | 0.41 |
| J: | 9.62 in | Center Distance (in): | 5.25 in |
| F: | 5.25 |
Technical Specifications
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Frame Size: | 56C | Output Shaft Assembly Code: | L |
| Series Style: | EL-BMQ-L | Model Code: | BMQ852 |
| Output Diameter (in): | 2.000 in | Output HP: | 1.902 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | EL | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Output RPM: | 21 | Overhung Load: | 3,590 |
| Gear Type: | Worm | Input HP: | 2.906 |
| Output Shaft Orientation: | L | Input HP @ 1750 RPM: | 2.906 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959061992 | Weight: | 163.00 LB |

